Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD90-B2GA331KYNS
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD10-E2GA152MYNS
Capacitance=1.5nF
Edc=400Vac
T.C.=E
DxT: 10x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12-E2GA222MYNS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 11.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD14-E2GA332MYGS
Capacitance=3.3nF
Edc=400Vac
T.C.=E
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA331K-NKA
Capacitance=330pF
Edc=400Vac
T.C.=B
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA222M-GKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70-B2GA101KYNS
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70-B2GA151KYGKA
Capacitance=150pF
Edc=400Vac
T.C.=B
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70ZU2GA102MYVKA
Capacitance=1nF
Edc=400Vac
T.C.=Z5U
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD85-B2GA221KYNS
Capacitance=220pF
Edc=400Vac
T.C.=B
DxT: 8.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD85-B2GA471KYNKA
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 9x7mm ,F: 10mm
Safety Standard approved
Halogen-free