Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD331KYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X7R1E104K080AA
Capacitance=0.1μF
Edc=25V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C1608X7R1E224K080AC
Capacitance=0.22μF
Edc=25V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
CGA3E3X7R1H154K080AD
Capacitance=0.15μF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
Conductive Epoxy
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J1X7R1E475K125AD
Capacitance=4.7μF
Edc=25V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Conductive Epoxy
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA5L2C0G1H104J160AE
Capacitance=100nF
Edc=50V
T.C.=C0G
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA9P1X7T2J474K250KC
Capacitance=0.47μF
Edc=630V
T.C.=X7T
LxWxT:5.7x5x2.5mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD331JYVNA
Capacitance=330pF
Edc=1000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD222KYNNA
Capacitance=2.2nF
Edc=1000Vdc
T.C.=B
DxT: 8.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD222KYVNA
Capacitance=2.2nF
Edc=1000Vdc
T.C.=B
DxT: 8.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD331KYGNA
Capacitance=330pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free