Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD152KYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYVNA
Capacitance=220pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
SMD / SMT Inductors (Coils)
VLS6045EX-100M
L=10μH
Rated current=3.4A
L x W x T :
6 x 6 x 4.5mm
Leaded Disk Varistors
B72210P2301K101
Max. Operating Voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A
Ferrite Cores
H5C3EP10-Z
EP Cores (For Telecommunication)
Dimensions(AxBxC)=11.5x5.1x7.7
DC-DC Converters
CCG1R5-24-05SFC
PCB mount, Output: 1.5W, 5V
Isolated type, Option: Coated circuit board
AC-DC Power Supplies
HWS50A-12
Unit type, Output: 51.6W, 12V
Standard type
AC-DC Power Supplies
RWS50B-12
Unit type, Output: 51.6W, 12V
Standard type
AC-DC Power Supplies
ZWS50C-12/A
Open frame, Output: 60.0W, 12V
Option: With cover