Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD152KYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216X7R2A475K160AC
Capacitance=4.7μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216X7R2J103K115AA
Capacitance=10nF
Edc=630V
T.C.=X7R
LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD221KYVNA
Capacitance=220pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Chip Beads
MMZ2012R102AT000
|Z|=1000Ω at 100MHz
Rated current=500mA
L x W x T :
2mm x 1.25mm x 0.85mm