Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD472KYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA9P4X7T2W105M250KE
Capacitance=1μF
Edc=450V
T.C.=X7T
LxWxT:5.7x5x2.5mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG57KX7R2A475M335JH
Capacitance=4.7μF
Edc=100V
T.C.=X7R
LxWxT:6x5x3.35mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CKG57KX7R2E105K335JH
Capacitance=1μF
Edc=250V
T.C.=X7R
LxWxT:6x5x3.35mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD222KYVNA
Capacitance=2.2nF
Edc=1000Vdc
T.C.=B
DxT: 8.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD331KYGNA
Capacitance=330pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD471KYVNA
Capacitance=470pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD101KYGNA
Capacitance=100pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD101KYNNA
Capacitance=100pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD152KYNNA
Capacitance=1.5nF
Edc=2000Vdc
T.C.=B
DxT: 8.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD332KYNNA
Capacitance=3.3nF
Edc=2000Vdc
T.C.=B
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free