Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD102ZYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X7R1H105K080AB
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C2012X7R1H224K125AA
Capacitance=0.22μF
Edc=50V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYVNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYVNA
Capacitance=220pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS75ZU2GA152MANKA
Capacitance=1.5nF
Edc=400Vac
T.C.=Z5U
DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FG26C0G2J471JNT00
Capacitance=470pF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
MLZ2012DR47DT000
L=0.47μH
Rated current=550mA
L x W x T :
2 x 1.25 x 1.25mm
SMD / SMT Inductors (Coils)
SLF6028T-100M1R3-PF
L=10μH
Rated current=1.3A
L x W x T :
6 x 6 x 2.8mm
SMD / SMT Inductors (Coils)
VLS6045EX-100M
L=10μH
Rated current=3.4A
L x W x T :
6 x 6 x 4.5mm
Leaded Disk Varistors
B72210P2301K101
Max. Operating Voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A