Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD102ZYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608C0G2A122J080AA
Capacitance=1.2nF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C1608C0G2A122J080AE
Capacitance=1.2nF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Soft termination
Multilayer Ceramic Chip Capacitors
CEU4J2X7R1H104K125AE
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Serial design
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD102KYVNA
Capacitance=1nF
Edc=2000Vdc
T.C.=B
DxT: 7.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS75ZU2GA152MANKA
Capacitance=1.5nF
Edc=400Vac
T.C.=Z5U
DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Power Line EMC Filters
RSEL-2001W
1-phase(250V), Rated Current:1A
Multipurpose, Wire type
Power Line EMC Filters
RSEL-2001WL
1-phase(250V), Rated Current:1A
Multipurpose, Wire type(Low-leakage current type)