Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD103ZYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608CH1H332J080AA
Capacitance=3.3nF
Edc=50V
T.C.=CH
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C1608CH2A152J080AA
Capacitance=1.5nF
Edc=100V
T.C.=CH
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C1608JB1E685M080AC
Capacitance=6.8μF
Edc=25V
T.C.=JB
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C3225C0G3A102G200AC
Capacitance=1nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
C3225X7R2A105M200AA
Capacitance=1μF
Edc=100V
T.C.=X7R
LxWxT:3.2x2.5x2mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C5750C0G3B103G280KC
Capacitance=10nF
Edc=1250V
T.C.=C0G
LxWxT:5.7x5x2.8mm
High Volt. (1000V and over)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD471JYNNA
Capacitance=470pF
Edc=1000Vdc
T.C.=SL
DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD103ZYVNA
Capacitance=10nF
Edc=2000Vdc
T.C.=E
DxT: 14.5x5mm ,F: 7.5mm
Halogen-free
SMD / SMT Inductors (Coils)
B82442H1105K000
SMD / SMT Inductors (Coils)
B82462A4334K000
L=330μH
Rated current=0.34A
6.0mm x 6.0mm