Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA330JAVKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CAA573X7S2A476M640LH
Capacitance=47μF
Edc=100V
T.C.=X7S
LxWxT:6.0x7.5x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CAA573X7S2A476M640LJ
Capacitance=47μF
Edc=100V
T.C.=X7S
LxWxT:6.0x7.5x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CKG32KX7T2W224M335AJ
Capacitance=0.22μF
Edc=450V
T.C.=X7T
LxWxT:3.6x2.6x3.35mm
MEGACAP type
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG57KX7R1C156M335JJ
Capacitance=15μF
Edc=16V
T.C.=X7R
LxWxT:6x5x3.35mm
MEGACAP type
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG57NC0G2J144K500JJ
Capacitance=140nF
Edc=630V
T.C.=C0G
LxWxT:6x5x5mm
MEGACAP type
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG57NX5R1H226M500JH
Capacitance=22μF
Edc=50V
T.C.=X5R
LxWxT:6x5x5mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD390JYVNA
Capacitance=39pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD470JYVNA
Capacitance=47pF
Edc=2000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA332M-VKA
Capacitance=3.3nF
Edc=400Vac
T.C.=E
DxT: 11x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA681M-VKA
Capacitance=680pF
Edc=400Vac
T.C.=E
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free