Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS70-B2GA101KYGS
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005C0G1H100D050BA
Capacitance=10pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1005X5R1E105M050BC
Capacitance=1μF
Edc=25V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C2012X5R1H224K125AA
Capacitance=0.22μF
Edc=50V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
CGA3EDX7T1A106M080AU
Capacitance=10μF
Edc=10V
T.C.=X7T
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA6M3X7R2E104K200AA
Capacitance=0.1μF
Edc=250V
T.C.=X7R
LxWxT:3.2x2.5x2mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA101K-GKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Chip Beads
MPZ1608S300ATAH0
|Z|=30Ω at 100MHz
Rated current=5A
L x W x T :
1.6mm x 0.8mm x 0.6mm
Leaded Disk Varistors
B72205S2271K101
Max. Operating Voltage [AC]=275Vrms
Max. Surge Current Imax(8/20μs,1time)=800A
Leaded Disk Varistors
B72207S0131K101
Max. Operating Voltage [AC]=130Vrms
Max. Surge Current Imax(8/20μs,1time)=1200A
Leaded Disk Varistors
B72207S0500K101
Max. Operating Voltage [AC]=50Vrms
Max. Surge Current Imax(8/20μs,1time)=1200A