Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS70-B2GA221KYVS
|
|
Size
| Diameter(D) |
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
| Dissipation Factor (Max.) |
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
C1608X7R1H104K080AE
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
Soft termination
Multilayer Ceramic Chip Capacitors
C3225C0G3A223J250AC
Capacitance=22nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
High Volt. (1000V and over)
Leaded Disk Varistors
B72207S2301K101
Max. Operating Voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=1750A
Leaded Disk Varistors
B72314S2511K101
Max. Operating Voltage [AC]=510Vrms
Max. Surge Current Imax(8/20μs,1time)=5000A
Surge Arresters
B88069X5701T502
2 electrodes Arresters
Nominal DC sparkover voltage = 800V
PTC Inrush Current Limiters
B59252J0140B020
Max. operating voltage=780V AC
Rated resistance=500Ω