Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS70-B2GA331KANKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CAA573C0G2J304J640LJ
Capacitance=0.3μF
Edc=630V
T.C.=C0G
LxWxT:6.0x8.4x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CGA2B3X7R1H224K050BB
Capacitance=0.22μF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MANKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA101K-NKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA101K-VKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA221K-NKA
Capacitance=220pF
Edc=400Vac
T.C.=B
DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA152M-NKA
Capacitance=1.5nF
Edc=400Vac
T.C.=E
DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA152M-VKA
Capacitance=1.5nF
Edc=400Vac
T.C.=E
DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA100J-VKA
Capacitance=10pF
Edc=400Vac
T.C.=SL
DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA470JANKA
Capacitance=47pF
Edc=400Vac
T.C.=SL
DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free