Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS80ZU2GA222MANKA

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
9.50mm Max.
Thickness(T)
7.00mm Max.
Lead Gap(F)
7.50mm ±1.50mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
2.2nF ±20%
Rated Voltage
X1/440VAC, Y2/300VAC
Withstanding Voltage
2.6kVAC
Temperature Characteristic
Z5U(+22,-56%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
5mm for Bulk
AEC-Q200
YES
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C1608C0G1H822J080AE

Capacitance=8.2nF
Edc=50V
T.C.=C0G

LxWxT:1.6x0.8x0.8mm
Soft termination

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45SL2GA680J-VKA

Capacitance=68pF
Edc=400Vac
T.C.=SL

DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS11ZU2GA472MANKA

Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U

DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA221K-NKA

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA222M-GKA

Capacitance=2.2nF
Edc=400Vac
T.C.=E

DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA470JANKA

Capacitance=47pF
Edc=400Vac
T.C.=SL

DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS70-B2GA221KYNS

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 7x7mm ,F: 7.5mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS80-E2GA102MYNS

Capacitance=1nF
Edc=400Vac
T.C.=E

DxT: 8x7mm ,F: 7.5mm
Safety Standard approved

MLCC with Dipped Radial Lead

FA14X7R1H225KRU00

Capacitance=2.2μF
Edc=50V
T.C.=X7R

LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
General

MLCC with Dipped Radial Lead

FA18C0G1H330JNU00

Capacitance=33pF
Edc=50V
T.C.=C0G

LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General