Capacitors for DC Link

B32320I0955K000

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Jul.18, 2025
Last Purchase Order Date : Oct.31, 2025
Last Shipment Date : Jan.30, 2026
Type
B32320I
Style
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
Height(h)
Length(l)
53.00mm Max.
Diameter(d)
35.00mm Max.
Lead Spacing(e)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
9.5μF ±10%
Rated Voltage [DC]
1.1kV
Rate of Voltage Rise
Further Details

Other

Dielectric(style)
Design
Technology
AEC-Q200
NO
THB Testing Performance
Packing Type
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools