Capacitors for DC Link

B32716H2256K000

Product Status
Production
Type
B32716H
Style
MKP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
42.50mm Max.
Height(h)
60.00mm Max.
Length(l)
42.50mm Max.
Diameter(d)
Lead Spacing(e)
37.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
25μF ±10%
Rated Voltage [DC]
1.2kV
Rate of Voltage Rise
73V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Technology
Wound
AEC-Q200
YES
THB Testing Performance
Packing Type
Untaped
Further Details
Please refer to the data sheet