Capacitors for DC Link

B32718H0556J000

Product Status
Production
Type
B32718H
Style
MKP
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

3D Model

Size

Width(w)
45.00mm Max.
Height(h)
55.00mm Max.
Length(l)
57.50mm Max.
Diameter(d)
Lead Spacing(e)
52.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
55μF ±5%
Rated Voltage [DC]
1kV
Rate of Voltage Rise
35V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Technology
Wound
AEC-Q200
YES
THB Testing Performance
Packing Type
Untaped
Further Details
Please refer to the data sheet