Capacitors for DC Link

B32776Z4127K000

Product Status
Production
Type
B32776YZ
Style
MKP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
42.00mm Max.
Height(h)
60.00mm Max.
Length(l)
42.00mm Max.
Diameter(d)
Lead Spacing(e)
37.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
120μF ±10%
Rated Voltage [DC]
500V
Rate of Voltage Rise
21V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Technology
Wound
AEC-Q200
NO
THB Testing Performance
Packing Type
Untaped
Further Details
Please refer to the data sheet