Capacitors for RFI Filtering, Smoothing, General Purpose

B32231D8105K000

Product Status
Production (NRND)
Type
B32231D
Style
MKT
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
13.00mm Max.
Height(h)
18.00mm Max.
Length(l)
32.00mm Max.
Diameter(d)
Lead Spacing(e)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
1μF ±10%
Rated Voltage [DC]
630V
RMS Voltage [AC]
200Vrms
Rate of Voltage Rise
5V/μs
Further Details

Other

Dielectric(style)
Polyester
Design
Axial
Flat winding
Technology
Wound
AEC-Q200
NO
Packing Type
Untaped
Further Details
Please refer to the data sheet