Capacitors for RFI Filtering, Smoothing, General Purpose

B32232A3335J000

Product Status
Production (NRND)
Type
B32232A
Style
MKT
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
Height(h)
Length(l)
32.00mm Max.
Diameter(d)
14.00mm Max.
Lead Spacing(e)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
3.3μF ±5%
Rated Voltage [DC]
250V
RMS Voltage [AC]
160Vrms
Rate of Voltage Rise
2.5V/μs
Further Details

Other

Dielectric(style)
Polyester
Design
Axial
Cylindrical winding
Technology
Wound
AEC-Q200
NO
Packing Type
Untaped
Further Details
Please refer to the data sheet