Capacitors for RFI Filtering, Smoothing, General Purpose

B32521C1224K289

Product Status
Production
Type
B32521
Style
MKT
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
4.00mm Max.
Height(h)
7.00mm Max.
Length(l)
13.00mm Max.
Diameter(d)
Lead Spacing(e)
10.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
220nF ±10%
Rated Voltage [DC]
100V
RMS Voltage [AC]
63Vrms
Rate of Voltage Rise
75V/μs
Further Details

Other

Dielectric(style)
Polyester
Design
Radial
Boxed
Technology
Stacked
AEC-Q200
YES
Packing Type
Ammo pack
Further Details
Please refer to the data sheet