Capacitors for RFI Filtering, Smoothing, General Purpose

B32524R6225J000

Product Status
Production
Type
B32524
Style
MKT
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
11.00mm Max.
Height(h)
21.00mm Max.
Length(l)
31.50mm Max.
Diameter(d)
Lead Spacing(e)
27.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
2.2μF ±5%
Rated Voltage [DC]
400V
RMS Voltage [AC]
200Vrms
Rate of Voltage Rise
8.5V/μs
Further Details

Other

Dielectric(style)
Polyester
Design
Radial
Boxed
Technology
Wound
AEC-Q200
YES
Packing Type
Untaped
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools