Capacitors for RFI Filtering, Smoothing, General Purpose

B32526R1157K000

Product Status
Production
Type
B32526
Style
MKT
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
28.00mm Max.
Height(h)
42.50mm Max.
Length(l)
41.50mm Max.
Diameter(d)
Lead Spacing(e)
37.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
150μF ±10%
Rated Voltage [DC]
100V
RMS Voltage [AC]
63Vrms
Rate of Voltage Rise
1V/μs
Further Details

Other

Dielectric(style)
Polyester
Design
Radial
Boxed
Technology
Wound
AEC-Q200
YES
Packing Type
Untaped
Further Details
Please refer to the data sheet