Capacitors for RFI Filtering, Smoothing, General Purpose

B32529C0473K000

Product Status
Production
Type
B32529
Style
MKT
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
2.50mm Max.
Height(h)
6.50mm Max.
Length(l)
7.30mm Max.
Diameter(d)
Lead Spacing(e)
5.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
47nF ±10%
Rated Voltage [DC]
63V
RMS Voltage [AC]
40Vrms
Rate of Voltage Rise
250V/μs
Further Details

Other

Dielectric(style)
Polyester
Design
Radial
Boxed
Technology
Stacked
AEC-Q200
YES
Packing Type
Untaped
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools