Capacitors for RFI Filtering, Smoothing, General Purpose

B32560J9222J289

Product Status
Production
Type
B3256*H/J/T
Style
MKT
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
2.50mm Max.
Height(h)
6.00mm Max.
Length(l)
9.00mm Max.
Diameter(d)
Lead Spacing(e)
7.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
2.2nF ±5%
Rated Voltage [DC]
1kV
RMS Voltage [AC]
500Vrms
Rate of Voltage Rise
360V/μs
Further Details

Other

Dielectric(style)
Polyester
Design
Radial
Uncoated
Technology
Stacked
AEC-Q200
NO
Packing Type
Ammo pack
Further Details
Please refer to the data sheet