Capacitors for RFI Filtering, Smoothing, General Purpose

B32593C6474K008

Product Status
Production
Type
B3259*C
Style
MKT
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
7.00mm Max.
Height(h)
16.50mm Max.
Length(l)
26.50mm Max.
Diameter(d)
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet
Please refer to the data sheet

Electrical Characteristics

Capacitance
470nF ±10%
Rated Voltage [DC]
400V
RMS Voltage [AC]
200Vrms
Rate of Voltage Rise
7V/μs
Further Details

Other

Dielectric(style)
Polyester
Design
Radial
Coated
Technology
Wound
AEC-Q200
NO
Packing Type
Untaped straight (lead length 17±3mm)
Further Details
Please refer to the data sheet
Please refer to the data sheet