Capacitors for RFI Filtering, Smoothing, General Purpose

B32594C1106K011

Product Status
Production
Type
B3259*C
Style
MKT
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
17.00mm Max.
Height(h)
22.00mm Max.
Length(l)
31.50mm Max.
Diameter(d)
Lead Spacing(e)
27.50mm Nom.
Detail Size Information
Please refer to the data sheet
Please refer to the data sheet

Electrical Characteristics

Capacitance
10μF ±10%
Rated Voltage [DC]
100V
RMS Voltage [AC]
63Vrms
Rate of Voltage Rise
2V/μs
Further Details

Other

Dielectric(style)
Polyester
Design
Radial
Coated
Technology
Wound
AEC-Q200
NO
Packing Type
Untaped (lead length min. 20mm)
Further Details
Please refer to the data sheet
Please refer to the data sheet