Capacitors for RFI Filtering, Smoothing, General Purpose

B32613A2103J010

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Sep.29, 2023
Last Purchase Order Date : Jan.12, 2024
Last Shipment Date : Apr.12, 2024
Type
B32613
Style
MKP
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
10.50mm Max.
Height(h)
17.00mm Max.
Length(l)
26.50mm Max.
Diameter(d)
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet
Please refer to the data sheet

Electrical Characteristics

Capacitance
10nF ±5%
Rated Voltage [DC]
2kV
RMS Voltage [AC]
700Vrms
Rate of Voltage Rise
7000V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Coated
Technology
Wound
AEC-Q200
NO
Packing Type
Untaped crimped
Further Details
Please refer to the data sheet
Please refer to the data sheet