Capacitors for RFI Filtering, Smoothing, General Purpose

B32614A4684J008

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Sep.29, 2023
Last Purchase Order Date : Jan.12, 2024
Last Shipment Date : Apr.12, 2024
Type
B32614
Style
MKP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
10.00mm Max.
Height(h)
17.50mm Max.
Length(l)
31.50mm Max.
Diameter(d)
Lead Spacing(e)
27.50mm Nom.
Detail Size Information
Please refer to the data sheet
Please refer to the data sheet

Electrical Characteristics

Capacitance
680nF ±5%
Rated Voltage [DC]
400V
RMS Voltage [AC]
200Vrms
Rate of Voltage Rise
100V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Coated
Technology
Wound
AEC-Q200
NO
Packing Type
Untaped
Further Details
Please refer to the data sheet
Please refer to the data sheet