Capacitors for RFI Filtering, Smoothing, General Purpose

B32621A6472J289

Product Status
Production
Type
B3262*A/J
Style
MKP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
4.00mm Max.
Height(h)
9.00mm Max.
Length(l)
13.00mm Max.
Diameter(d)
Lead Spacing(e)
10.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
4.7nF ±5%
Rated Voltage [DC]
630V
RMS Voltage [AC]
400Vrms
Rate of Voltage Rise
1800V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Technology
Stacked
AEC-Q200
NO
Packing Type
Ammo pack
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools