Capacitors for RFI Filtering, Smoothing, General Purpose

B32633B4222J189

Product Status
Production (NRND)
Type
B3263*A/B
Style
MFP
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
8.50mm Max.
Height(h)
15.00mm Max.
Length(l)
27.00mm Max.
Diameter(d)
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
2.2nF ±5%
Rated Voltage [DC]
3kV
RMS Voltage [AC]
750Vrms
Rate of Voltage Rise
15000V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Coated
Technology
Wound
AEC-Q200
NO
Packing Type
Reel
Further Details
Please refer to the data sheet