Capacitors for RFI Filtering, Smoothing, General Purpose

B32634A2153K010

Product Status
Obsolete
Discontinue Issue Date : Mar.21, 2025
Last Purchase Order Date : Jul.4, 2025
Last Shipment Date : Oct.3, 2025
Type
B3263*A/B
Style
MFP
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
10.00mm Max.
Height(h)
19.50mm Max.
Length(l)
32.00mm Max.
Diameter(d)
Lead Spacing(e)
27.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
15nF ±10%
Rated Voltage [DC]
2kV
RMS Voltage [AC]
500Vrms
Rate of Voltage Rise
8400V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Coated
Technology
Wound
AEC-Q200
NO
Packing Type
Untaped crimped
Further Details
Please refer to the data sheet