Capacitors for RFI Filtering, Smoothing, General Purpose

B32694A2153K008

Product Status
Production (NRND)
Type
B3269*A
Style
MFP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
10.00mm Max.
Height(h)
20.00mm Max.
Length(l)
32.50mm Max.
Diameter(d)
Lead Spacing(e)
27.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
15nF ±10%
Rated Voltage [DC]
2kV
RMS Voltage [AC]
500Vrms
Rate of Voltage Rise
7000V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Coated
Technology
Wound
AEC-Q200
NO
Packing Type
Untaped
Further Details
Please refer to the data sheet