Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)

B32641H0472K000

Product Status
Production
Type
B32641H
Style
MMKP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
5.00mm Max.
Height(h)
11.00mm Max.
Length(l)
13.00mm Max.
Diameter(d)
Lead Spacing(e)
10.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
4.7nF ±10%
Rated Voltage [DC]
1kV
RMS Voltage [AC]
600Vrms
Rate of Voltage Rise
6200V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Technology
Wound
AEC-Q200
YES
THB Testing Performance
Packing Type
Untaped straight (lead length 6-1mm)
Further Details
Please refer to the data sheet