Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)

B32643B4474J289

Product Status
Production
Type
B32643B
Style
MMKP
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
10.50mm Max.
Height(h)
18.50mm Max.
Length(l)
26.50mm Max.
Diameter(d)
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
470nF ±5%
Rated Voltage [DC]
400V
RMS Voltage [AC]
250Vrms
Rate of Voltage Rise
500V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Technology
Wound
AEC-Q200
NO
THB Testing Performance
Packing Type
Ammo pack
Further Details
Please refer to the data sheet