Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)

B32643H1223K000

Product Status
Production
Type
B32643H
Style
MMKP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
6.00mm Max.
Height(h)
15.00mm Max.
Length(l)
26.50mm Max.
Diameter(d)
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
22nF ±10%
Rated Voltage [DC]
1.6kV
RMS Voltage [AC]
650Vrms
Rate of Voltage Rise
3000V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Technology
Wound
AEC-Q200
YES
THB Testing Performance
Packing Type
Untaped straight (lead length 6-1mm)
Further Details
Please refer to the data sheet