Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)

B32643H8473J289

Product Status
Production
Type
B32643H
Style
MMKP
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
10.50mm Max.
Height(h)
18.50mm Max.
Length(l)
26.50mm Max.
Diameter(d)
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
47nF ±5%
Rated Voltage [DC]
2kV
RMS Voltage [AC]
700Vrms
Rate of Voltage Rise
3800V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Technology
Wound
AEC-Q200
YES
THB Testing Performance
Packing Type
Ammo pack
Further Details
Please refer to the data sheet