Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)

B32652A0223K189

Product Status
Production
Type
B32652
Style
MKP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
5.00mm Max.
Height(h)
10.50mm Max.
Length(l)
18.00mm Max.
Diameter(d)
Lead Spacing(e)
15.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
22nF ±10%
Rated Voltage [DC]
1kV
RMS Voltage [AC]
250Vrms
Rate of Voltage Rise
975V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Technology
Wound
AEC-Q200
YES
THB Testing Performance
60°C / 95%RH / Vrms / 1344h
Packing Type
Reel
Further Details
Please refer to the data sheet