Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)

B32653A7154K000

Product Status
Production
Type
B32653
Style
MKP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
14.50mm Max.
Height(h)
29.50mm Max.
Length(l)
26.50mm Max.
Diameter(d)
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
150nF ±10%
Rated Voltage [DC]
1.25kV
RMS Voltage [AC]
500Vrms
Rate of Voltage Rise
1150V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Technology
Wound
AEC-Q200
YES
THB Testing Performance
60°C / 95%RH / Vrms / 1344h
Packing Type
Untaped straight (lead length 6-1mm)
Further Details
Please refer to the data sheet