Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)

B32656S7564J411

Product Status
Production
Type
B32656S
Style
MKP
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
20.00mm Max.
Height(h)
39.50mm Max.
Length(l)
42.00mm Max.
Diameter(d)
Lead Spacing(e)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
560nF ±5%
Rated Voltage [DC]
1.25kV
RMS Voltage [AC]
500Vrms
Rate of Voltage Rise
500V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Strap terminals
Technology
Wound
AEC-Q200
YES
THB Testing Performance
Packing Type
Untaped
Further Details
Please refer to the data sheet