Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)

B32672Z4334J000

Product Status
Production
Type
B32672Z
Style
MKP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
7.00mm Max.
Height(h)
12.50mm Max.
Length(l)
18.00mm Max.
Diameter(d)
Lead Spacing(e)
15.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
330nF ±5%
Rated Voltage [DC]
450V
RMS Voltage [AC]
220Vrms
Rate of Voltage Rise
160V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Technology
Wound
AEC-Q200
YES
THB Testing Performance
Packing Type
Untaped
Further Details
Please refer to the data sheet