Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)

B32673P4225J289

Product Status
Production
Type
B32673P
Style
MKP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
8.50mm Max.
Height(h)
16.50mm Max.
Length(l)
26.50mm Max.
Diameter(d)
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
2.2μF ±5%
Rated Voltage [DC]
450V
RMS Voltage [AC]
160Vrms
Rate of Voltage Rise
100V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Technology
Wound
AEC-Q200
NO
THB Testing Performance
Packing Type
Ammo pack straight
Further Details
Please refer to the data sheet