Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)

B32683A3152M189

Product Status
Production (NRND)
Type
B3268*A
Style
MFP
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
6.00mm Max.
Height(h)
15.00mm Max.
Length(l)
26.50mm Max.
Diameter(d)
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
1.5nF ±20%
Rated Voltage [DC]
2.5kV
RMS Voltage [AC]
750Vrms
Rate of Voltage Rise
21000V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Technology
Wound
AEC-Q200
NO
THB Testing Performance
Packing Type
Reel straight
Further Details
Please refer to the data sheet