Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)

B32686S2473K564

Product Status
Production
Type
B32686S
Style
MFP
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Width(w)
16.00mm Max.
Height(h)
28.50mm Max.
Length(l)
42.00mm Max.
Diameter(d)
Lead Spacing(e)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
47nF ±10%
Rated Voltage [DC]
2kV
RMS Voltage [AC]
500Vrms
Rate of Voltage Rise
4500V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Strap terminals
Technology
Wound
AEC-Q200
NO
THB Testing Performance
Packing Type
Untaped
Further Details
Please refer to the data sheet