Power Capacitors for DC Link (MKK rectangular)
B25667B4467A375
|
|
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C2012X7R2A104K125AA
Capacitance=0.1μF
Edc=100V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Mid Volt. (100 to 630V)
PhaseCap® Energy Capacitors
B25674C4282J140
Output[50Hz] = 28.1kvar
Rated Voltage = 440VAC
PhaseCap® Energy Capacitors
B25675C4282J140
Output[50Hz] = 28.1kvar
Rated Voltage = 440VAC
PhaseCap® Energy Capacitors
B25675C4332J080
Output[50Hz] = 33kvar
Rated Voltage = 480VAC
SMD / SMT Inductors (Coils)
SPM4012T-2R2M-LR
L=2.2μH
Rated current=3.1A
L x W x T :
4.4 x 4.1 x 1.2mm
AC-DC Power Supplies
HWS80A-15/A
Unit type, Output: 81W, 15V
Option: With cover
µPOL™ Embedded DC-DC Converters
FS1525-0600-AL
L x W x T :
7.65 x 6.8 x 3.82mm
Vin: 4.5 to 16V
Vout=0.6V, Iout=25A