Power Capacitors for DC Link (MKK rectangular)
B25750H [Upon Request]
|
|
Size
| Length (L) |
|
| Width (W) |
|
| Height (H) |
|
| Detail Size Information |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [DC] |
|
| Rated Current |
|
| Peak Current (Max.) |
|
| Surge Current |
|
| ESL (Typ.) |
|
| ESR (Typ.) |
|
| Further Details |
|
Other
| Terminals |
|
| Operating Temperature Range |
|
| Storage Temperature Range |
|
| Further Details |
|
Tech Info
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA222M-GKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA18X7R1H103KNU06
Capacitance=10nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
Capacitors with Screw Terminals
B41550E8109Q000
10mF/63V DC
51.6mm dia x 80.7mm length
Power Capacitors for DC Link (MKK rectangular)
B25640 [Upon Request]
1x1000 - 1x20000uF
Power Capacitors for DC Link (MKK rectangular)
B25645A2447K003
445µF, 2000V
205mm(L) x 90mm(W) x 170mm(H)
Power Capacitors for DC Link (MKK rectangular)
B25650C1308K054
Power Capacitors for DC Link (MKK rectangular)
B25750D4567K004
Power Capacitors for DC Link (MKK rectangular)
B25750E4108K204
Power Capacitors for DC Link (MKK rectangular)
B25750H1308A224
Power Capacitors for DC Link (MKK rectangular)
B25750H1308K204