Power Capacitors for DC Link (MKP cylindrical)

B25620C0707K701

Product Status
Production
Type
B25620
Application
General purpose
DC link
Drives
Style
MKP DC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

3D Model

Size

Diameter (D)
85.00mm Nom.
Height (H)
136.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
700μF
Rated Voltage [DC]
700V
Peak Current (Max.)
3kA
Surge Current
9.1kA
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Operating Temperature Range
-55 to 85°C
Storage Temperature Range
-55 to 85°C
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools