Power Capacitors for DC Link (MKP cylindrical)

B25620C1487K101

Product Status
Production
Type
B25620
Application
General purpose
DC link
Drives
Style
MKP DC
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

3D Model

Size

Diameter (D)
85.00mm Nom.
Height (H)
176.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
480μF
Rated Voltage [DC]
1.1kV
Peak Current (Max.)
5.2kA
Surge Current
15.6kA
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools