Power Capacitors for DC Link (MKP cylindrical)

B25631B0157K900

Product Status
Production
Type
B25631
Application
DC link
Snubber
Low ESL
Style
MKP DC-LSI
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

3D Model

Size

Diameter (D)
85.00mm Nom.
Height (H)
65.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
150μF
Rated Voltage [DC]
900V
Peak Current (Max.)
2.5A
Surge Current
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Male M8
Operating Temperature Range
-40 to 85°C
Storage Temperature Range
-40 to 85°C
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools