Power Capacitors for DC Link (MKP cylindrical)

B25632E1656K400

Product Status
Production
Type
B25632
Application
DC link
Snubber
Ultra Low ESL
Style
MKP DC ULSI HF
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

3D Model

Size

Diameter (D)
84.50mm Nom.
Height (H)
69.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
65μF
Rated Voltage [DC]
1.4kV
Peak Current (Max.)
1.8A
Surge Current
5.4A
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Female M5
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools