Power Capacitors for DC Link (MKP cylindrical)

B25680B1527K503

Product Status
Production
Type
B25680
Application
DC link
Drives
Style
MKP DC
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

3D Model

Size

Diameter (D)
116.00mm Nom.
Height (H)
179.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
520μF
Rated Voltage [DC]
1.5kV
Peak Current (Max.)
8.4kA
Surge Current
25.2kA
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools